52.1 Absolute Maximum Electrical Characteristics
Absolute maximum ratings for are listed below. Exposure to these maximum rating conditions for extended periods may affect device reliability. Functional operation of the device at these or any other conditions, above the parameters indicated in the operation listings of this specification, is not implied.
| Ambient temperature under bias | -40°C to +85°C |
| Storage temperature | -65°C to +150°C |
| Voltage on VDD / VDDIO / VDDREG with respect to VSS | -0.3V to +4.0V |
| Voltage on any pin that is not 5V tolerant, with respect to VSS (3, 4) | -0.4V to (VDDIO+0.4V) |
| Voltage on any 5V tolerant pin with respect to VSS when VDDIO ≥ 1.9V (3, 4) | -0.4V to 5.5V |
| Voltage on any 5V tolerant pin with respect to VSS when VDDIO < 1.9V (3, 4) | -0.4V to (VDDIO+0.4V) |
| Voltage on USBHS PHY D+ or D- pin with respect to VSS | -0.4V to 5.3V |
| Voltage on USBHS PHY VBUS with respect to VSS | -0.3V to +5.25V |
| Voltage on USBFS D+ or D- pin with respect to VSS | -0.4V to (VDDIO+0.4V) |
| Voltage on VREFx with respect to VSS | -0.4V to (AVDD+0.4V) |
| Maximum current out of VSS pin(s) | 190 mA |
| Maximum current into VDDIOx pin(s) (2) | 190 mA |
| Maximum DC output current sourced/sunk by any Low-Current Mode I/O pin (4x Drive Strength) (5, 6) | 38 mA |
| Maximum DC output current sourced/sunk by any High-Current Mode I/O pin (8x Drive Strength) (5, 6) | 64 mA |
| Maximum DC current sourced/sunk by any port cluster (7) . | 190 mA |
| Maximum Junction Temperature | +105°C |
| ESD qualification: | |
| Human Body Model (HBM) per JESD22-A114 | ±4000 V |
| Charged Device Model (CDM) (ANSI/ESD STM 5.3.1) | ±1000 V |
|
Note:
| |
| I/O Cluster | Port Pads | ||||||||
|---|---|---|---|---|---|---|---|---|---|
| 1 | PA00, PA01, PA02, PA03 | ||||||||
| 2 | PA20, PA21, PA22, PA23, PA13, PA14, PA15, PA16, PA17, PA24 | ||||||||
| 3 | PA25, PA26, PA27, PA04, PA05, PA06, PA07, PA08, PA18, PA28 | ||||||||
| 4 | PA19, PA09, PA10, PA11, PA12, PB00, PB01, PB11, PB12, PB18, PB19, PB20, PB02, PB03 | ||||||||
| 5 | PB04, PB05, PB13, PB06, PB14, PB15 | ||||||||
| 6 | PB21, PB22, PB23, PB24, PB25, PB26, PB16 | ||||||||
| 7 | PB17, PB07, PB08, PB09, PB10, PC00, PC01, PC02, PC03, PC04 | ||||||||
| 8 | PC21, PC22, PC14, PC23, PC05, PC06, PC07, PC24, PC25 | ||||||||
| 9 | PC26, PC27, PC09, PC15, PC28, PC29, PC16, PC17, PC18, PC10 | ||||||||
| 10 | PC11, PC12, PC13, PC19, PC20 | ||||||||
| 11 | PD00, PD01, PD02, PD13, PD14, PD15, PD16 | ||||||||
| 12 | PD17, PD18, PD19, PD20, PD21 | ||||||||
| 13 | PD12, PD05, PD06, PD07, PD08, PD09, PD10, PD11 | ||||||||