52.6 MCU Standby Power
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless
otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Power Pin | Typ. (1) | Max. | Units | Conditions |
| SPWR_1 | IDD_STANDBY (2) | MCU IDD in Standby mode w/VDDCORE_x = 0.8V | VDDIO = AVDD = 3.3V | 0.5 | 0.6 | mA | Full System RAM retained
(PM.STDBYCFG.RAMCFG = 0x0), RAM Low- Power mode disabled (PM.STDBYCFG.LPRAM = 0x0), Voltage Regulators Low Voltage enabled (SUPC.VREGCTRL.LVSTDBY = 0x1) |
| SPWR_3 | VDDREG = 3.3V | 0.9 | 15 | mA | |||
| SPWR_5 | VDDIO = AVDD = 3.3V | 0.5 | 0.6 | mA | 32 Kb System RAM retained
(PM.STDBYCFG.RAMCFG = 0x1), RAM Low- Power mode disabled (PM.STDBYCFG.LPRAM = 0x0), Voltage Regulators Low Voltage enabled (SUPC.VREGCTRL.LVSTDBY = 0x1) | ||
| SPWR_7 | VDDREG = 3.3V | 0.8 | 12.7 | mA | |||
| SPWR_9 | VDDIO = AVDD = 3.3V | 0.5 | 0.6 | mA | Full System RAM retained
(PM.STDBYCFG.RAMCFG = 0x0), RAM Low- Power mode enabled (PM.STDBYCFG.LPRAM = 0x1), Voltage Regulators Low Voltage enabled (SUPC.VREGCTRL.LVSTDBY = 0x1) | ||
| SPWR_11 | VDDREG = 3.3V | 0.8 | 12.9 | mA | |||
| SPWR_13 | MCU IDD in Standby mode w/VDDCORE_x = 1.2V | VDDIO = AVDD = 3.3V | 0.5 | 0.7 | mA | Full System RAM retained
(PM.STDBYCFG.RAMCFG = 0x0), RAM Low- Power mode disabled (PM.STDBYCFG.LPRAM = 0x0), Voltage Regulators Low Voltage disabled (SUPC.VREGCTRL.LVSTDBY = 0x0) | |
| SPWR_15 | VDDREG = 3.3V | 1.4 | 41.7 | mA | |||
| SPWR_17 | VDDIO = AVDD = 3.3V | 0.5 | 0.7 | mA | 32 Kb System RAM retained
(PM.STDBYCFG.RAMCFG = 0x1), RAM Low- Power mode disabled (PM.STDBYCFG.LPRAM = 0x0), Voltage Regulators Low Voltage disabled (SUPC.VREGCTRL.LVSTDBY = 0x0) | ||
| SPWR_19 | VDDREG = 3.3V | 1.3 | 34.7 | mA | |||
| SPWR_21 | VDDIO = AVDD = 3.3V | 0.5 | 0.7 | mA | Full System RAM retained
(PM.STDBYCFG.RAMCFG = 0x0), RAM Low- Power mode enabled (PM.STDBYCFG.LPRAM = 0x1), Voltage Regulators Low Voltage disabled (SUPC.VREGCTRL.LVSTDBY = 0x0) | ||
| SPWR_23 | VDDREG = 3.3V | 1.4 | 35.2 | mA | |||
|
Note:
| |||||||
Operating Conditions:
- VDDIO = 3.3V
- VDDCORE = 0.8V
Operating Conditions:
- VDDIO = 3.3V
- VDDCORE = 1.2V