52.16 External 32.768 kHz Oscillator (XOSC32) Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDREG=VDDIO=AVDD 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions (1) |
| XOSC32_1 | FOSC_XOSC32 | XOSC32 Oscillator Crystal Frequency | — | 32.768 | — | kHz | XIN32, XOUT32 Secondary Osc |
| XOSC32_3 | CXIN32 | XOSC32 XIN32 parasitic pin capacitance | — | 8 | — | pF | — |
| XOSC32_5 | CXOUT32 | XOSC32 XOUT32 parasitic pin capacitance | — | 8.5 | — | pF | — |
| XOSC32_11 | CLOAD_X32 (3) | 32.768kz Crystal Load Capacitance | — | — | 12.5 | pF | XOSC32K.CGM = 15 XOSC32K.XTALEN = 1 XOSC32K.ENABLE = 1 |
| XOSC32_13 | ESR_X32 | 32.768kz Crystal ESR | — | — | 70 | KΩ | XOSC32K.CGM = 15 XOSC32K.XTALEN = 1 XOSC32K.ENABLE = 1 Cload = 12.5 pF |
| XOSC32_15 | TOSC32 | TOSC32 = 1/FOSC_XOSC32 | — | 30.5176 | — | µs | See parameter XOSC32_1 for FOSC_XOSC32 value |
| XOSC32_17 | XOSC32_ST (2) | XOSC32 Crystal Start-up Time | — | — | 14000 (4) | TOSC | XOSC32K.CGM = 15 XOSC32K.XTALEN = 1 XOSC32K.ENABLE = 1 Crystal ESR = 70 KΩ Cload = 12.5 pF (2) Crystal stabilization time only not Oscillator Ready |
| XOSC32_19 | FOSC_XCLK32 | Ext Clock Oscillator Input Freq (XIN32 pin) | 31.13 | 32.768 | 34.406 | kHz | XOSC32K.XTALEN = 0 XOSC32K.ENABLE = 1 |
| XOSC32_21 | XCLK32_DC | Ext Clock Oscillator Duty Cycle | 25 | 50 | 75 | % | XOSC32K.XTALEN = 0 XOSC32K.ENABLE = 1 |
| XOSC32_23 | XCLK32_FST | XIN32 Clock Fail Safe Time-out Period | — | 4*1/(LP32K_1/2^CFDCTRL.CFDPRESC) | — | µs | — |
|
Note:
| |||||||