52.32 Ethernet MAC (ETH) Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless
otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| MII Output AC TIMING Requirements | |||||||
| ET_1 | tMDIOSU | MDIO Set-up Time | -32 | — | — | ns | VDDIO = 3.3V with CLOAD = 20 pF |
| ET_3 | tMDIOHOLD | MDIO Hold Time | 0 | — | — | ns | |
| ET_5 | tMDIOVAL | MDIO Output Valid Time | 36 | — | 40 | ns | |
| MII RX AC TIMING Requirements | |||||||
| ET_7 | tRXCLK | RXCLK Period | Note 1 | — | — | ns | VDDIO = 3.3V with CLOAD = 20 pF |
| ET_9 | tRXCLKH | RXCLK High Time | tRXCLK / 2 | — | — | ns | |
| ET_11 | tRXCLKL | RXCLK Low Time | tRXCLK / 2 | — | — | ns | |
| ET_13 | tRXSU tRXERSU tRXDVSU | ERX[3:0], ERXER & ERXDV Set-up Time | 4 | — | — | ns | |
| ET_15 | tRXHOLD tRXERHOLD tRXDVHOLD | ERX[3:0], ERXER & ERXDV Hold Time | 0 | — | — | ns | |
| MII TX AC TIMING Requirements | |||||||
| ET_17 | tTXCLK | TXCLK Period | Note 1 | — | — | ns | VDDIO = 3.3V with CLOAD = 20 pF |
| ET_19 | tTXCLKH | TXCLK High Time | tTXCLK / 2 | — | — | ns | |
| ET_21 | tTXCLKL | TXCLK Low Time | tTXCLK / 2 | — | — | ns | |
| ET_23 | tTXCOLSU tTXCRSSU | TXCOL & TXCRS Set-up Time | 29 | — | — | ns | |
| ET_25 | tTXCOLHOLD tTXCRSHOLD | TXCOL & TXCRS Hold Time | 9 | — | — | ns | |
| ET_27 | tTX[3:0]VAL tTXERVAL tTXENVAL | TX[3:0], TXER & TXEN valid times | 9 | — | 11 | ns | — |
|
Note:
| |||||||
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless
otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| RMII AC TIMING Requirements | |||||||
| ET_29 | tREFCLK | Reference Clock Period | — | Note 1 | — | ns | VDDIO = 3.3V with CLOAD = 20 pF |
| ET_31 | tREFCLKIH | Reference Clock High Time | — | tREFCLK / 2 | — | ns | |
| ET_33 | tREFCLKIL | Reference Clock Low Time | — | tREFCLK / 2 | — | ns | |
| ET_35 | REFCLKDC | Reference Clock Duty Cycle | — | 50 | — | % | |
| ET_41 | tRX[1:0]SU tRXERSU | RXD[1:0], RXER Set-up time | 4 | — | — | ns | |
| ET_43 | tRX[1:0]HOLD tRXERHOLD | RXD[1:0], RXER hold time | 0 | — | — | ns | |
| ET_45 | tTX[1:0]VAL tTXENVAL | TX[1:0], TXEN valid time | 9 | — | 10 | ns | |
|
Note:
| |||||||