52.38 JTAG Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDREG=VDDIO=AVDD 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| JTAG_1 | fTCK | JTAG TCK Frequency | — | — | 20 | MHz | VDDIO(min) - VDDIO(max) |
| JTAG_3 | tTMS_TDISTEUP | TMS/TDI Setup Time | 5 | — | — | ns | |
| JTAG_5 | tTMS_TDIHOLD | TMS.TDI Hold Time | 3 | — | — | ns | |
| JTAG_7 | tTDOVALID | TDO Output Valid | — | — | 15 | ns | |