52.37 External Bus Interface (EBI) Electrical Specifications
READ_MODE = 1 (Write Operation Controlled by NRD):
- NRD_SETUP: NRD setup time is defined as the setup of address before the NRD falling edge
- NRD_PULSE: NRD pulse length is the time between NRD falling edge and NRD rising edge
- NRD_HOLD: NRD hold time is defined as the hold time of address after the NRD rising edge
READ_MODE = 0 (Write Operation Controlled by NCS):
- NCS_RD_SETUP: NCS setup time is defined as the setup time of address before the NCS falling edge
- NCS_RD_PULSE: NCS pulse length is the time between NCS falling edge and NCS rising edge
- NCS_RD_HOLD: NCS hold time is defined as the hold time of address after the NCS rising edge
Read Cycle:
- NRD_CYCLE = NRD_SETUP + NRD_PULSE + NRD_HOLD
- NCS_CYCLE = NCS_RD_SETUP + NCS_RD_PULSE + NCS_RD_HOLD
Write Cycle:
- NWE_CYCLE = NWE_SETUP + NWE_PULSE + NWE_HOLD
- NWE_HOLD = NWE_CYCLE - NWE_SETUP - NWE_PULSE
Write Cycle:
- NCS_CYCLE = NCS_WR_SETUP + NCS_WR_PULSE + NCS_WR_HOLD
- NCS_WR_HOLD = NWE_CYCLE - NCS_WR_SETUP - NCS_WR_PULSE
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO=AVDD 2.4V to 3.63V, VDDREG=1.75V to 1.85V
(unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ | Max. | Units | Conditions |
| EB3 | NCS_CYCLE | EBI Read Cycle Time (TRC) NCS Controlled Read | 33.519 | — | — | ns | VDDIO = 3.3V, with 20 pF Load |
| EB5 | NRD_CYCLE | EBI Read Cycle Time (TRC) NRD Controlled Read | 26.848 | — | — | ns | |
| EB7 | NCS_CYCLE | EBI Write Cycle Time (TWC) NCS Controlled Write | 20.04 | — | — | ns | |
| EB9 | NWE_CYCLE | EBI Write Cycle Time (TWC) NWE Controlled Write | 26.707 | — | — | ns | |