52.7 MCU Hibernate Power
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless
otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Power Pin | Typ. (1) | Max. | Units | Conditions |
| HPWR_1 | IDD_HIBERNATE (2) | MCU IDD in Hibernate mode | VDDIO = AVDD = 3.3V | 108 | 150 | µA | Full System RAM retained
(PM.HIBCFG.RAMCFG = 0x0), RAM Low- Power mode disabled (PM.HIBCFG.LPRAM = 0x0), Voltage Regulators Low Voltage enabled (SUPC.VREGCTRL.LVHIB = 0x1) |
| HPWR_3 | VDDREG = 3.3V | 0.3 | 2.9 | mA | |||
| HPWR_5 | VDDIO = AVDD = 3.3V | 108 | 150 | µA | 32 Kb System RAM retained
(PM.HIBCFG.RAMCFG = 0x1), RAM Low- Power mode disabled (PM.HIBCFG.LPRAM = 0x0), Voltage Regulators Low- Voltage enabled (SUPC.VREGCTRL.LVHIB = 0x1) | ||
| HPWR_7 | VDDREG = 3.3V | 0.2 | 0.9 | mA | |||
| HPWR_9 | VDDIO = AVDD = 3.3V | 108 | 150 | µA | Full System RAM retained
(PM.HIBCFG.RAMCFG = 0x0), RAM Low- Power mode enabled (PM.HIBCFG.LPRAM = 0x1), Voltage Regulators Low Voltage enabled (SUPC.VREGCTRL.LVHIB = 0x1) | ||
| HPWR_11 | VDDREG = 3.3V | 0.2 | 1.1 | mA | |||
|
Note:
| |||||||