40.27 GMAC Specific Address 3 Top Register

The addresses stored in the Specific Address Registers are deactivated at reset or when their corresponding Specific Address Register Bottom is written. They are activated when Specific Address Register Top is written.

Name: GMAC_SAT3
Offset: 0x09C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
   FILTBMASK[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
        FILTSORD 
Access R/W 
Reset 0 
Bit 15141312111098 
 ADDR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ADDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 29:24 – FILTBMASK[5:0] Filter Bytes Mask

Selects whether this filter should be comparing the MAC source address or the MAC destination address of the received Ethernet frame.
ValueNameDescription
0x1 BIT1 Controls whether the first byte has been received.
0x2 BIT2 Controls whether the second byte has been received.
0x4 BIT3 Controls whether the third byte has been received.
0x8 BIT4 Controls whether the fourth byte has been received.
0x10 BIT5 Controls whether the fifth byte has been received.
0x20 BIT6 Controls whether the sixth byte has been received

Bit 16 – FILTSORD Filter Source or Destination MAC Address

Selects whether this filter should be comparing the MAC source address or the MAC destination address of the received Ethernet frame.
ValueDescription
0 The filter is a destination address filter.
1 The filter is a source address filter.

Bits 15:0 – ADDR[15:0] Specific Address 3

The most significant bits of the destination address, that is, bits 47:32.