40.61 GMAC 1024 to 1518 Byte Frames Transmitted Register
| Name: | GMAC_TBFT1518 |
| Offset: | 0x12C |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| NFTX[31:24] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| NFTX[23:16] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| NFTX[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NFTX[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:0 – NFTX[31:0] 1024 to 1518 Byte Frames Transmitted without Error
This register counts the number of 1024 to 1518 byte frames successfully transmitted without error, i.e., no underrun and not too many retries.