40.11 GMAC Interrupt Enable Register

This register is write-only and when read will return zero.

The following values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: GMAC_IER
Offset: 0x028
Reset: –
Property: Write-only

Bit 3130292827262524 
   TSUTIMCOMPWOLRXLPISBCSRIPDRSFTPDRQFT 
Access RWWWWW 
Reset –––––– 
Bit 2322212019181716 
 PDRSFRPDRQFRSFTDRQFTSFRDRQFR   
Access WWWWWW 
Reset –––––– 
Bit 15141312111098 
 EXINTPFTRPTZPFNZHRESPROVR   
Access WWWWWW 
Reset –––––– 
Bit 76543210 
 TCOMPTFCRLEXTURTXUBRRXUBRRCOMPMFS 
Access WWWWWWWW 
Reset –––––––– 

Bit 29 – TSUTIMCOMP TSU Timer Comparison (cleared on read)

Indicates when the TSU timer count value is equal to programmed value.

Bit 28 – WOL Wake On LAN

Bit 27 – RXLPISBC Enable RX LPI Indication

Bit 26 – SRI TSU Seconds Register Increment

Bit 25 – PDRSFT PDelay Response Frame Transmitted

Bit 24 – PDRQFT PDelay Request Frame Transmitted

Bit 23 – PDRSFR PDelay Response Frame Received

Bit 22 – PDRQFR PDelay Request Frame Received

Bit 21 – SFT PTP Sync Frame Transmitted

Bit 20 – DRQFT PTP Delay Request Frame Transmitted

Bit 19 – SFR PTP Sync Frame Received

Bit 18 – DRQFR PTP Delay Request Frame Received

Bit 15 – EXINT External Interrupt

Bit 14 – PFTR Pause Frame Transmitted

Bit 13 – PTZ Pause Time Zero

Bit 12 – PFNZ Pause Frame with Non-zero Pause Quantum Received

Bit 11 – HRESP System Bus Error

Bit 10 – ROVR Receive Overrun

Bit 7 – TCOMP Transmit Complete

Bit 6 – TFC Transmit Frame Corruption Due to System Bus Error

Bit 5 – RLEX Retry Limit Exceeded or Late Collision

Bit 4 – TUR Transmit Underrun

Bit 3 – TXUBR TX Used Bit Read

Bit 2 – RXUBR RX Used Bit Read

Bit 1 – RCOMP Receive Complete

Bit 0 – MFS Management Frame Sent