40.124 GMAC Receive Queue Upper Buffer Address Register

Name: GMAC_RQUBA
Offset: 0x4D4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 RQUBA[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 RQUBA[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 RQUBA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RQUBA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – RQUBA[31:0] Receive Queue Upper Buffer Address

Upper 32 bits of receive buffer descriptor queue base address.