40.82 GMAC 1519 to Maximum Byte Frames Received Register

Name: GMAC_TMXBFR
Offset: 0x180
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 NFRX[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 NFRX[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 NFRX[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 NFRX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – NFRX[31:0] 1519 to Maximum Byte Frames Received without Error

This register counts the number of 1519 byte or above frames successfully received without error. Maximum frame size is determined by the Network Configuration Register bit 8 (1536 maximum frame size) or bit 3 (jumbo frame size). Excludes pause frames, and is only incremented if the frame is successfully filtered and copied to memory. See GMAC Network Configuration Register.