40.116 GMAC Receive Buffer Queue Base Address Register Priority Queue x
These registers hold the start address of the receive buffer queues (receive buffers descriptor lists) for the additional queues and must be initialized to the address of valid descriptors, even if the priority queues are not used.
| Name: | GMAC_RBQBAPQx |
| Offset: | 0x0480 + (x-1)*0x04 [x=1..2] |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| RXBQBA[29:22] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RXBQBA[21:14] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RXBQBA[13:6] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXBQBA[5:0] | RXBQDIS | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bits 31:2 – RXBQBA[29:0] Receive Buffer Queue Base Address
Written with the address of the start of the receive queue.
Bit 0 – RXBQDIS Receive Buffer Queue Disable
| Value | Description |
|---|---|
| 0 |
No effect. |
| 1 |
Disables the receive queue. This can be used to reduce the number of active queues and must be changed only while receive is disabled. |