53.6.44 MCAN Tx Event FIFO Status
| Name: | MCAN_TXEFS |
| Offset: | 0xF4 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| TEFL | EFF | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| EFPI[4:0] | |||||||||
| Access | R | R | R | R | R | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| EFGI[4:0] | |||||||||
| Access | R | R | R | R | R | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EFFL[5:0] | |||||||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 25 – TEFL Tx Event FIFO Element Lost
This bit is a copy of interrupt flag MCAN_IR.TEFL. When MCAN_IR.TEFL is reset, this bit is also reset.
| Value | Description |
|---|---|
| 0 | No Tx Event FIFO element lost. |
| 1 | Tx Event FIFO element lost, also set after write attempt to Tx Event FIFO of size zero. |
Bit 24 – EFF Event FIFO Full
| Value | Description |
|---|---|
| 0 | Tx Event FIFO not full. |
| 1 | Tx Event FIFO full. |
Bits 20:16 – EFPI[4:0] Event FIFO Put Index
Tx Event FIFO write index pointer, range 0 to 31.
Bits 12:8 – EFGI[4:0] Event FIFO Get Index
Tx Event FIFO read index pointer, range 0 to 31.
Bits 5:0 – EFFL[5:0] Event FIFO Fill Level
Number of elements stored in Tx Event FIFO, range 0 to 32.