53.6.20 MCAN Extended ID Filter Configuration
Settings for 29-bit extended Message ID filtering. The Extended ID Filter Configuration controls the filter path for standard messages as described in Extended Message ID Filter Path.
This register can only be written if the bits CCE and INIT are set in MCAN CC Control Register.
| Name: | MCAN_XIDFC |
| Offset: | 0x88 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| LSE[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FLESA[13:6] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FLESA[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 22:16 – LSE[6:0] List Size Extended
| Value | Description |
|---|---|
| 0 | No extended Message ID filter. |
| 1-64 | Number of extended Message ID filter elements. |
| >64 |
Values greater than 64 are interpreted as 64. |
Bits 15:2 – FLESA[13:0] Filter List Extended Start Address
Start address of extended Message ID filter list (32-bit word address, see Message RAM Configuration).
Write FLESA with the bits [15:2] of the 32-bit address.