53.6.48 MCAN TSU Timestamp Status 2
| Name: | MCAN_TSU_TSS2 |
| Offset: | 0x16C |
| Reset: | 0x000A0000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | ITBG[1:0] | NTSG[1:0] | | | | | |
| Access | R | R | R | R | | | | | |
| Reset | 0 | 0 | 0 | 0 | | | | | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | TSP[3:0] | |
| Access | | | | | R | R | R | R | |
| Reset | | | | | 0 | 0 | 0 | 0 | |
Bits 15:14 – ITBG[1:0] Internal Timebase and
SOF Select Generic
Constant value 11 (SOF option,
internal timebase)
Bits 13:12 – NTSG[1:0] Number of Timestamps Generic
Constant value 10 (16 timestamp
registers TS0-TS15).
Bits 3:0 – TSP[3:0] Timestamp Pointer
The timestamp pointer is
incremented by one each time a timestamp is captured, from its minimum value (0) to
15.