53.6.3 MCAN Test Register
To enable write access to the Test register, set bit MCAN_CCCR.TEST to 1.
All MCAN Test Register functions are set to their reset values when bit MCAN_CCCR.TEST is cleared.
Loop Back mode and software control of pin CANTX are hardware test modes. Programming of TX ≠ 0 disturbs the message transfer on the CAN bus.
The reset value for bit 7, MCAN_TEST.RX, is undefined. Bits 4 to 6 read 0. Bit 7 reads 1 when operating in CAN environments.
| Name: | MCAN_TEST |
| Offset: | 0x10 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| SVAL | TXBNS[4:0] | ||||||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PVAL | TXBNP[4:0] | ||||||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RX | TX[1:0] | LBCK | |||||||
| Access | R | R/W | R/W | R/W | |||||
| Reset | x | 0 | 0 | 0 | |||||
Bit 21 – SVAL Started Valid
Monitors the actual value of pin CANRX.
The reset value for this bit is undefined.
| Value | Description |
|---|---|
| 0 (DISABLED) | TXBNS value is not valid. |
| 1 (ENABLED) | TXBNS value is valid. |
Bits 20:16 – TXBNS[4:0] TX Buffer Number Started
In TX buffer, number of messages whose transmission was started last. Valid when SVAL is set. Valid values are 0 to 31.
Bit 13 – PVAL Prepared Valid
In TX buffer, number of messages whose transmission was started last. Valid when SVAL is set. Valid values are 0 to 31.
| Value | Description |
|---|---|
| 0 (DISABLED) | TXBNP value is not valid. |
| 1 (ENABLED) | TXBNP value is valid. |
Bits 12:8 – TXBNP[4:0] TX Buffer Number Prepared
Five digits. In TX buffer, number of messages that are ready for transmission. Valid when PVAL is set. Valid values are 0 to 31.
Bit 7 – RX Receive Pin
Monitors the actual value of pin CANRX.
The reset value for this bit is undefined. The bit reads 1 when operating in CAN environments.
| Value | Description |
|---|---|
| 0 | The CAN bus is dominant (CANRX = ‘0’). |
| 1 | The CAN bus is recessive (CANRX = ‘1’). |
Bits 6:5 – TX[1:0] Control of Transmit Pin
| Value | Name | Description |
|---|---|---|
| 0 | RESET | Reset value, CANTX controlled by the CAN Core, updated at the end of the CAN bit time. |
| 1 | SAMPLE_POINT_MONITORING | Sample Point can be monitored at pin CANTX. |
| 2 | DOMINANT | Dominant (‘0’) level at pin CANTX. |
| 3 | RECESSIVE | Recessive (‘1’) at pin CANTX. |
Bit 4 – LBCK Loop Back Mode
0 (DISABLED): Reset value. Loop Back mode is disabled.
1 (ENABLED): Loop Back mode is enabled (see Test Modes).