Jump to main content
53.6.15 MCAN Interrupt Enable Register The following configuration values are valid for all listed bit names of this register:
0: Disables the corresponding interrupt.
1: Enables the corresponding interrupt.
Name: MCAN_IE Offset: 0x54 Reset: 0x00000000 Property: Read/Write
Bit 31 30 29 28 27 26 25 24 ARAE PEDE PEAE WDIE BOE EWE Access R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0
Bit 23 22 21 20 19 18 17 16 EPE ELOE DRXE TOOE MRAFE TSWE Access R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0
Bit 15 14 13 12 11 10 9 8 TEFLE TEFFE TEFWE TEFNE TFEE TCFE TCE HPME Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 RF1LE RF1FE RF1WE RF1NE RF0LE RF0FE RF0WE RF0NE Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 29 – ARAE Access to Reserved Address
Enable
Bit 28 – PEDE Protocol Error in Data Phase
Enable
Bit 27 – PEAE Protocol Error in Arbitration Phase
Enable
Bit 26 – WDIE Watchdog Interrupt Enable
Bit 25 – BOE Bus_Off Status Interrupt Enable
Bit 24 – EWE Warning Status Interrupt Enable
Bit 23 – EPE Error Passive Interrupt Enable
Bit 22 – ELOE Error Logging Overflow Interrupt Enable
Bit 19 – DRXE Message stored to Dedicated Receive Buffer Interrupt Enable
Bit 18 – TOOE Timeout Occurred Interrupt Enable
Bit 17 – MRAFE Message RAM Access Failure Interrupt Enable
Bit 16 – TSWE Timestamp Wraparound Interrupt Enable
Bit 15 – TEFLE Tx Event FIFO Event Lost Interrupt Enable
Bit 14 – TEFFE Tx Event FIFO Full Interrupt Enable
Bit 13 – TEFWE Tx Event FIFO Watermark Reached Interrupt Enable
Bit 12 – TEFNE Tx Event FIFO New Entry Interrupt Enable
Bit 11 – TFEE Tx FIFO Empty Interrupt Enable
Bit 10 – TCFE Transmission Cancellation Finished Interrupt Enable
Bit 9 – TCE Transmission Completed Interrupt Enable
Bit 8 – HPME High Priority Message Interrupt Enable
Bit 7 – RF1LE Receive FIFO 1 Message Lost Interrupt Enable
Bit 6 – RF1FE Receive FIFO 1 Full Interrupt Enable
Bit 5 – RF1WE Receive FIFO 1 Watermark Reached Interrupt Enable
Bit 4 – RF1NE Receive FIFO 1 New Message Interrupt Enable
Bit 3 – RF0LE Receive FIFO 0 Message Lost Interrupt Enable
Bit 2 – RF0FE Receive FIFO 0 Full Interrupt Enable
Bit 1 – RF0WE Receive FIFO 0 Watermark Reached Interrupt Enable
Bit 0 – RF0NE Receive FIFO 0 New Message Interrupt Enable
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.