4.6.2.1.9 Function bod12_enable()
Enables a configured BOD12 module.
enum status_code bod12_enable( void )
Enables the BOD12 module that has been previously configured.
Returns
Error code indicating the status of the enable operation.
| Return value | Description |
|---|---|
|
STATUS_OK |
If the BOD12 was successfully enabled |