4.6.2.1.2 Function bod33_set_config()
Configure a Brown Out Detector module.
enum status_code bod33_set_config( struct bod33_config *const conf)
Configures a given BOD module with the settings stored in the given configuration structure.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | conf |
Configuration settings to use for the specified BOD33 |
| Return value | Description |
|---|---|
STATUS_OK |
Operation completed successfully |
STATUS_ERR_INVALID_ARG |
An invalid BOD was supplied |
STATUS_ERR_INVALID_OPTION |
The requested BOD level was outside the acceptable range |