4.6.2.1.10 Function bod12_disable()
Disables an enabled BOD12 module.
enum status_code bod12_disable( void )
Disables the BOD12 module that was previously enabled.
Returns
Error code indicating the status of the disable operation.
| Return value | Description |
|---|---|
|
STATUS_OK |
If the BOD12 was successfully disabled |