4.6.2.1.7 Function bod12_get_config_defaults()
Get default BOD12 configuration.
void bod12_get_config_defaults( struct bod12_config *const conf)
The default BOD12 configuration is:
Clock prescaler set to divide the input clock by two
Continuous in active mode
Continuous in standby mode
Reset on BOD12 detect
Hysteresis enabled
BOD12 level 0x12
BOD12 kept enabled during device sleep
| Data direction | Parameter name | Description |
|---|---|---|
[out] | conf |
BOD12 configuration struct to set to default settings |