4.6.2.1.4 Function bod33_disable()
Disables an enabled BOD33 module.
enum status_code bod33_disable( void )
Disables the BOD33 module that was previously enabled.
Returns
Error code indicating the status of the disable operation.
| Return value | Description |
|---|---|
|
STATUS_OK |
If the BOD33 was successfully disabled |