4.6.2.1.3 Function bod33_enable()
Enables a configured BOD33 module.
enum status_code bod33_enable( void )
Enables the BOD33 module that has been previously configured.
Returns
Error code indicating the status of the enable operation.
| Return value | Description |
|---|---|
|
STATUS_OK |
If the BOD33 was successfully enabled |