Configure the USART LIN module.
static void lin_read_callback(struct usart_module *const usart_module)
{
uint8_t i = 0;
if (CONF_LIN_NODE_TYPE == LIN_MASTER_NODE) {
for(i = 0; i < LIN_DATA_LEN; i++){
if(rx_buffer[i] != tx_buffer[i]) {
printf("Data error\r\n");
break;
}
}
if(i == LIN_DATA_LEN){
printf("Slave response: OK\r\n");
}
} else if (CONF_LIN_NODE_TYPE == LIN_SLAVE_NODE) {
if(rx_buffer[0] == LIN_ID_FIELD_VALUE) {
usart_enable_transceiver(&lin_instance,USART_TRANSCEIVER_TX);
printf("Receive ID field from mater: OK \r\n");
usart_write_buffer_job(&lin_instance,
(uint8_t *)tx_buffer, LIN_DATA_LEN);
}
}
}
static void lin_read_error_callback(struct usart_module *const usart_module)
{
printf("Data Read error\r\n");
}
static void configure_usart_lin(void)
{
struct port_config pin_conf;
port_get_config_defaults(&pin_conf);
pin_conf.direction = PORT_PIN_DIR_OUTPUT;
port_pin_set_config(LIN_EN_PIN, &pin_conf);
port_pin_set_output_level(LIN_EN_PIN, 1);
struct usart_config config_lin;
usart_get_config_defaults(&config_lin);
config_lin.lin_node = CONF_LIN_NODE_TYPE;
config_lin.transfer_mode = USART_TRANSFER_ASYNCHRONOUSLY;
config_lin.sample_rate = USART_SAMPLE_RATE_16X_FRACTIONAL;
config_lin.baudrate = 115200;
config_lin.mux_setting = LIN_USART_SERCOM_MUX_SETTING;
config_lin.pinmux_pad0 = LIN_USART_SERCOM_PINMUX_PAD0;
config_lin.pinmux_pad1 = LIN_USART_SERCOM_PINMUX_PAD1;
config_lin.pinmux_pad2 = LIN_USART_SERCOM_PINMUX_PAD2;
config_lin.pinmux_pad3 = LIN_USART_SERCOM_PINMUX_PAD3;
config_lin.receiver_enable = false;
config_lin.transmitter_enable = false;
if (CONF_LIN_NODE_TYPE == LIN_SLAVE_NODE) {
config_lin.lin_slave_enable = true;
}
while (usart_init(&lin_instance,
LIN_USART_MODULE, &config_lin) != STATUS_OK) {
}
usart_enable(&lin_instance);
usart_register_callback(&lin_instance,
lin_read_callback, USART_CALLBACK_BUFFER_RECEIVED);
usart_enable_callback(&lin_instance, USART_CALLBACK_BUFFER_RECEIVED);
usart_register_callback(&lin_instance,
lin_read_error_callback, USART_CALLBACK_ERROR);
usart_enable_callback(&lin_instance, USART_CALLBACK_ERROR);
system_interrupt_enable_global();
}
Note: The LIN frame format can be configured as master or slave, refer to CONF_LIN_NODE_TYPE .