16.8.4.1.1 Prerequisites

When verify data transmission between LIN master and slave, two boards are needed: one is for LIN master and the other is for LIN slave. connect LIN master LIN PIN with LIN slave LIN PIN.