16.8.4.1.2 Code
Add to the main application source file, outside of any functions:
Copy-paste the following setup code to your user application:staticstructusart_module cdc_instance,lin_instance;#define LIN_ID_FIELD_VALUE 0x64#define LIN_DATA_LEN 5staticuint8_t rx_buffer[LIN_DATA_LEN]={0};conststaticuint8_t tx_buffer[LIN_DATA_LEN]={0x4a,0x55,0x93,0xe5,0xe6};
Add to user application initialization (typically the start of main()):staticvoidconfigure_usart_cdc(void){structusart_config config_cdc;usart_get_config_defaults(&config_cdc);config_cdc.baudrate = 115200;config_cdc.mux_setting = EDBG_CDC_SERCOM_MUX_SETTING;config_cdc.pinmux_pad0 = EDBG_CDC_SERCOM_PINMUX_PAD0;config_cdc.pinmux_pad1 = EDBG_CDC_SERCOM_PINMUX_PAD1;config_cdc.pinmux_pad2 = EDBG_CDC_SERCOM_PINMUX_PAD2;config_cdc.pinmux_pad3 = EDBG_CDC_SERCOM_PINMUX_PAD3;stdio_serial_init(&cdc_instance, EDBG_CDC_MODULE, &config_cdc);usart_enable(&cdc_instance);}staticvoidlin_read_callback(structusart_module *constusart_module){uint8_t i = 0;if(CONF_LIN_NODE_TYPE == LIN_MASTER_NODE) {for(i = 0; i < LIN_DATA_LEN; i++){if(rx_buffer[i] != tx_buffer[i]) {printf("Data error\r\n");break;}}if(i == LIN_DATA_LEN){printf("Slave response: OK\r\n");}}elseif(CONF_LIN_NODE_TYPE == LIN_SLAVE_NODE) {if(rx_buffer[0] == LIN_ID_FIELD_VALUE) {usart_enable_transceiver(&lin_instance,USART_TRANSCEIVER_TX);printf("Receive ID field from mater: OK \r\n");usart_write_buffer_job(&lin_instance,(uint8_t *)tx_buffer, LIN_DATA_LEN);}}}staticvoidlin_read_error_callback(structusart_module *constusart_module){printf("Data Read error\r\n");}staticvoidconfigure_usart_lin(void){structport_config pin_conf;port_get_config_defaults(&pin_conf);pin_conf.direction = PORT_PIN_DIR_OUTPUT;port_pin_set_config(LIN_EN_PIN, &pin_conf);/* Enable LIN module*/port_pin_set_output_level(LIN_EN_PIN, 1);structusart_config config_lin;usart_get_config_defaults(&config_lin);/* LIN frame format*/config_lin.lin_node = CONF_LIN_NODE_TYPE;config_lin.transfer_mode = USART_TRANSFER_ASYNCHRONOUSLY;config_lin.sample_rate = USART_SAMPLE_RATE_16X_FRACTIONAL;config_lin.baudrate = 115200;config_lin.mux_setting = LIN_USART_SERCOM_MUX_SETTING;config_lin.pinmux_pad0 = LIN_USART_SERCOM_PINMUX_PAD0;config_lin.pinmux_pad1 = LIN_USART_SERCOM_PINMUX_PAD1;config_lin.pinmux_pad2 = LIN_USART_SERCOM_PINMUX_PAD2;config_lin.pinmux_pad3 = LIN_USART_SERCOM_PINMUX_PAD3;/* Disable receiver and transmitter */config_lin.receiver_enable =false;config_lin.transmitter_enable =false;if(CONF_LIN_NODE_TYPE == LIN_SLAVE_NODE) {config_lin.lin_slave_enable =true;}while(usart_init(&lin_instance,LIN_USART_MODULE, &config_lin) != STATUS_OK) {}usart_enable(&lin_instance);usart_register_callback(&lin_instance,lin_read_callback, USART_CALLBACK_BUFFER_RECEIVED);usart_enable_callback(&lin_instance, USART_CALLBACK_BUFFER_RECEIVED);usart_register_callback(&lin_instance,lin_read_error_callback, USART_CALLBACK_ERROR);usart_enable_callback(&lin_instance, USART_CALLBACK_ERROR);system_interrupt_enable_global();}
system_init();configure_usart_cdc();