16.13.9 Configuration
| Name: | CFG |
| Offset: | 0x1C |
| Reset: | 0x00000002 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ETBRAMEN | DCCDMALEVEL[1:0] | LQOS[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 1 | 0 | ||||
Bit 4 – ETBRAMEN Trace Control
Bits 3:2 – DCCDMALEVEL[1:0] DMA Trigger Level
| Value | Description |
|---|---|
| 0x0 | DMA trigger rises when DCC is empty |
| 0x1 | DMA trigger rises when DCC is full |
| 0x2 - 0x3 | Reserved |