16.13.13 Boot Status

This register reflects the SEC_BOOT.BOOT_STATUS bits in Root of Trust module. The secure boot firmware in ROM manages the SEC_BOOT.BOOT_STATUS bits to indicate secure boot status.
Name: BOOT_STATUS
Offset: 0x50
Reset: 0x0
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 BOOT_STATUS[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – BOOT_STATUS[7:0]

These bits hold 8-bit code which is written to SEC_BOOT.BOOT_STATUS bits to indicate the secure boot status, such as authentication success, failure or any other indication.