16.13.25 Component Identification 1
| Name: | CID1 |
| Offset: | 0x1FF4 |
| Reset: | 0x00000010 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CCLASS[3:0] | PREAMBLE[3:0] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | |
Bits 7:4 – CCLASS[3:0] Component Class
These bits will always return 0x1 when read indicating that this ARM CoreSight component is ROM table (For more details, refer to the ARM Debug Interface v5 Architecture Specification at http://www.arm.com).
Bits 3:0 – PREAMBLE[3:0] Preamble
These bits will always return 0x0 when read.