16.13.19 Peripheral Identification 4

Name: PID4
Offset: 0x1FD0
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 FKBC[3:0]JEPCC[3:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:4 – FKBC[3:0] 4 KB Count

These bits will always return zero when read, indicating that this debug component occupies one 4 KB block.

Bits 3:0 – JEPCC[3:0] JEP-106 Continuation Code

These bits will always return ‘0’ when read.