16.13.22 Peripheral Identification 2

Name: PID2
Offset: 0x1FE8
Reset: 0x0000000A
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 REVISION[3:0]JEPUJEPIDCH[2:0] 
Access RRRRRRRR 
Reset 00001010 

Bits 7:4 – REVISION[3:0] Revision Number

Revision of the peripheral. Starts at 0x0 and increments by one at both major and minor revisions.

Bit 3 – JEPU JEP-106 Identity Code is Used

This bit will always return ‘1’ when read, indicating that JEP-106 code is used.

Bits 2:0 – JEPIDCH[2:0] JEP-106 Identity Code High

These bits will always return 0x2 when read, (JEP-106 identity code is 0x29).