16.13.8 Device Identification

Name: DID
Offset: 0x18
Property: PAC Write Protection

Bit 3130292827262524 
 PROCESSOR[3:0]FAMILY[4:1] 
Access RRRRRRRR 
Reset ppppffff 
Bit 2322212019181716 
 FAMILY[0] SERIES[5:0] 
Access RRRRRRR 
Reset fssssss 
Bit 15141312111098 
 DIE[7:0] 
Access RRRRRRRR 
Reset dddddddd 
Bit 76543210 
 DEVSEL[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 31:28 – PROCESSOR[3:0] Processor

The value of this field defines the processor used on the device.

Bits 27:23 – FAMILY[4:0] Product Family

The value of this field corresponds to the product family part of the ordering code.

Bits 21:16 – SERIES[5:0] Product Series

The value of this field corresponds to the product series part of the ordering code.

Bits 15:8 – DIE[7:0] Die Number

Identifies the die family. 0x9E for PIC32CX-BZ3/PIC32CX-BZ36 family of devices.

Bits 7:0 – DEVSEL[7:0] Device Selection

This bit field identifies a device within a product family and product series. The value corresponds to the Flash memory density, pin count and device variant parts of the ordering code. Refer to ordering information for the DEVSEL[7:0] values of different variants.