10.2.2 Device ID Register Table 10-18. Register Bit Attribute LegendSymbolDescriptionSymbolDescriptionSymbolDescriptionRReadable bitHCCleared by Hardware(Gray cell)UnimplementedWWritable bitHSSet by HardwareXBit is unknown at ResetCWrite to clearSSoftware settable bitxChannel number Name: DEVIDBit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 FAMID[7:0] Access RRRRRRRR Reset Bit 76543210 DEV[7:0] Access RRRRRRRR Reset Bits 15:8 – FAMID[7:0] Device Family Identifier bitsSee Table 10-3 for the list of FAMID Identifier bits. Bits 7:0 – DEV[7:0] Individual Device Identifier bits See Table 10-4 for the list of Device Identifier bits.
Bit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 FAMID[7:0] Access RRRRRRRR Reset Bit 76543210 DEV[7:0] Access RRRRRRRR Reset
Bits 15:8 – FAMID[7:0] Device Family Identifier bitsSee Table 10-3 for the list of FAMID Identifier bits.
Bits 7:0 – DEV[7:0] Individual Device Identifier bits See Table 10-4 for the list of Device Identifier bits.