10.2 Device Calibration and Identification
The PIC32AK1216GC41064 devices have two Identification registers near the end of configuration memory space that store the Device ID (DEVID) and Device Revision (DEVREV). These registers are used to determine the mask, variant and manufacturing information about the device. Addresses are listed in Table 10-3 and device specific values are listed in Table 10-4. These registers are read-only and are shown in DEVID and DEVREV.