10.2.1 Device Revision Register

Table 10-17. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: DEVREV

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 Reserved        
Access r 
Reset 0 
Bit 76543210 
     DEVREV[3:0] 
Access RRRR 
Reset  

Bit 15 – Reserved  Maintain as ‘0’

Bits 3:0 – DEVREV[3:0] Device Revision bits