25.3 Operation
One of the advantages of the host using BiSS is that data can be continuously sent from an actuator or a sensor, while also accessing registers and sending commands. With the combination of the two data types, sensor/actuator data and control/register data, it is important to know each separately and how they interact to form a BiSS frame.