25.2 Architectural Overview
BiSS is a four channel serial interface. Figure 25-1 provides a schematic of the BiSS connection between a PIC32A device and two BiSS sensors.
Note: Refer to Terminology for signal
abbreviations in BiSS module figures.
The devices in the BiSS system can operate in the following relationships:
- Point-to-Point – Single Client
- Point-to-Point – Multiple Clients
- Bus Configuration – Multiple Clients