24.4.2.5 Error Handling
The module has the capability to automatically detect and flag framing errors and CRC
mismatch. A framing error is the detection of a status or data nibble period, less than
12 ticks or greater than 27 ticks. If a framing error is detected, the FRMERR bit
(SENTxSTAT[2]) is set and a receive error interrupt is generated. After a framing error
has been detected, the module clears SYNCTXEN (SENTxSTAT[0]) and begins looking for
another valid Sync period. The FRMERR bit remains set until another valid Sync period
has been detected and SYNCTXEN = 1. The application may optionally
clear the FRMERR bit.
1.If CRC verification fails, the CRCERR bit (SENTxSTAT[3]) is set and a receive error interrupt is generated. The CRCERR bit remains set until a valid Sync period for a new message has been received. Software may optionally clear the CRCERR bit. The CRCEN bit (SENTxCON1[8]) must be set to receive an interrupt on a CRC error.