24.4.2.2 Receiver Status
When the module is configured as a receiver (RCVEN = 0), the status of
the received message (nibble status, line state, Sync and Pause states) is stored in the
SENTxSTAT register. Figure 24-8
shows the relationship between the SENT data in the signal and the SENTxSTAT status
bits.
Note: The receiver is in the Idle state when the SENT data line has
been high for more than the maximum time allowed for a Sync period (SYNCMAX bits
register value).