28.7.2 Idle Mode
The CLC module is not affected by Idle mode since it does not rely on system clock sources for operation. However, some input sources might be disabled during Idle and the function could be disrupted. If the sources continues to operate, so will the module. Refer to the source peripheral’s section for more information on its operation in Idle mode.