23.2.2.3 Client Acknowledge

The receiving device is obliged to generate an Acknowledge signal, ACK, after the reception of each byte. The host device must generate an extra SCLx clock, which is associated with this Acknowledge bit.