8.4.7.2 Fault Simulation
A mechanism is available to simulate a BIST failure to allow testing of Fault handling software. When the FLTINJ bit is set during a run-time BIST, the MBISTSTAT bit will be set regardless of the test result. The procedure for a BIST Fault simulation is as follows:
- Set the MBISTEN bit (MBISTCON[0]).
- Set the FLTINJ bit (MBISTCON[8]).
- Execute a Software Reset command.
- Verify a Software Reset has occurred by reading SWR (RCON[6]) (optional).
- Verify the MBISTDONE, MBSITSTAT and FLTINJ bits are all set.