23.2.1.4 Data Valid (D)

After a Start condition, the state of the SDAx line represents valid data when the SDAx line is stable for the duration of the high period of the clock signal. There is one bit of data per SCLx clock.