28.3.2 Configurable Logic Cell x Input MUX Select Register

Table 28-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: CLCxSEL
Offset: 0x3A64, 0x3A74, 0x3A84, 0x3A94

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
  DS4[2:0] DS3[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
  DS2[2:0] DS1[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 14:12 – DS4[2:0] Data Selection MUX 4 Signal Selection bits (Main)

Bits 10:8 – DS3[2:0] Data Selection MUX 3 Signal Selection bits (Main)

Bits 6:4 – DS2[2:0] Data Selection MUX 2 Signal Selection bits (Main)

Bits 2:0 – DS1[2:0] Data Selection MUX 1 Signal Selection bits (Main)