12.3.5 Watchdog Time-Out Reset
Whenever a watchdog time-out occurs, the device will asynchronously assert SYSRST. A WDT time-out during Sleep or Idle mode will wake-up the device, but will not reset the device.
The Watchdog Time-out Flag bit in the Reset Control register (RCON[4]) is set to indicate the watchdog Reset.