18.1 Device-Specific Information
| Number of Cores | Number of Channels | Max Input Clock | Clock Source | Peripheral Bus Speed |
|---|---|---|---|---|
| 2 | 20 | 320 MHz | CLKGEN6 | Fast |
The number of available positive and negative analog inputs is dependent on package size, as shown in the table below.
| ADC Input | 28-Pin | 36-Pin | 48-Pin | 64-Pin | Comments |
|---|---|---|---|---|---|
| AD1ANN0 | AVSS | ADC 1 ground negative input 0 supporting Differential mode | |||
| AD1ANN1 | X | X | X | X |
ADC 1 negative input 1 supporting Differential mode |
| AD1ANN2 | X | X |
ADC 1 negative input 2 supporting Differential mode | ||
| AD1ANN3 | X | X |
ADC 1 negative input 3 supporting Differential mode | ||
| AD1AN0 | X | X | X | X | ADC 1 positive input 0 |
| AD1AN1 | X | X | X | X | ADC 1 positive input 1 |
| AD1AN2 | X | X | X | ADC 1 positive input 2 | |
| AD1AN3 | X | X | X | ADC 1 positive input 3 | |
| AD1AN4 | X | X | X | X | ADC 1 positive input 4 |
| AD1AN5 | X | X | X | X | ADC 1 positive input 5 |
| AD1AN6 | X | X | ADC 1 positive input 6 | ||
| AD1AN7 | X | X | X | X | ADC 1 positive input 7 |
| AD1AN8 | X | X | ADC 1 positive input 8 | ||
| AD1AN9 | X | X | ADC 1 positive input 9 | ||
| AD1AN10 | X | ADC 1 positive input 10 | |||
| AD1AN11 | X | ADC 1 positive input 11 | |||
| AD1AN13 | Internal | ADC 1 die temperature diode | |||
| AD1AN14 | Internal | ADC 1 15/16*VDD reference input | |||
| AD1AN15 | Internal | ADC 1 Band Gap 0.8V reference input | |||
| AD2ANN0 | AVSS | ADC 2 ground negative input 0 supporting Differential mode | |||
| AD2ANN1 | X | X | X | X |
ADC 2 negative input 1 supporting Differential mode |
| AD2ANN2 | X | X |
ADC 2 negative input 2 supporting Differential mode | ||
| AD2ANN3 | X |
ADC 2 negative input 3 supporting Differential mode | |||
| AD2AN0 | X | X | X | X | ADC 2 positive input 0 |
| AD2AN1 | X | X | X | X | ADC 2 positive input 1 |
| AD2AN2 | X | X | X | ADC 2 positive input 2 | |
| AD2AN3 | X | X | X | X | ADC 2 positive input 3 |
| AD2AN4 | X | X | X | X | ADC 2 positive input 4 |
| AD2AN5 | X | X | X | X | ADC 2 positive input 5 |
| AD2AN6 | X | X | X | X | ADC 2 positive input 6 |
| AD2AN7 | X | ADC 2 positive input 7 | |||
| AD2AN8 | X | X | ADC 2 positive input 8 | ||
| AD2AN9 | X | X | ADC 2 positive input 9 | ||
| AD2AN10 | X | ADC 2 positive input 10 | |||
| AD2AN11 | Internal | ADC 2 VDDCORE input | |||
| AD2AN12 | Internal | ADC 2 VREG input | |||
| AD2AN13 | Internal | ADC 2 PLL VREG input | |||
| AD2AN14 | Internal | ADC 2 15/16*VDD reference input | |||
| AD2AN15 | Internal | ADC 2 Band Gap 0.8V reference input | |||
| Value | Description |
|---|---|
11111 | ADTRG31 (PPS) |
11110 | PTG Trigger 12 |
11101 | CLC2 out |
11100 | CLC1 out |
11011-11000 | Reserved |
10111 | SCCP4 OCMP/ICAP out |
10110 | SCCP3 OCMP/ICAP out |
10101 | SCCP2 OCMP/ICAP out |
10100 | SCCP1 OCMP/ICAP out |
10011 | Reserved |
10010 | CLC4 out |
10001 | CLC3 out |
10000 | Reserved |
01111 | SCCP4 Trigger out |
01110 | SCCP3 Trigger out |
01101 | SCCP2 Trigger out |
01100 | SCCP1 Trigger out |
01011 | PWM4 ADC Trigger 2 |
01010 | PWM4 ADC Trigger 1 |
01001 | PWM3 ADC Trigger 2 |
01000
| PWM3 ADC Trigger 1 |
00111
| PWM2 ADC Trigger 2 |
00110
| PWM2 ADC Trigger 1 |
00101
| PWM1 ADC Trigger 2 |
00100
| PWM1 ADC Trigger 1 |
00011-00010 | Reserved |
00001
| Software trigger initiated using ADnSWTRG register |
00000 | Triggers are disabled |
| Value | Description |
|---|---|
11111 | ADTRG31 (PPS) falling edge |
11110 | PTG Trigger 12 |
11101 | CLC2 out |
11100 | CLC1 out |
11011-11000 | Reserved |
10111 | SCCP4 OCMP/ICAP out |
10110 | SCCP3 OCMP/ICAP out |
10101 | SCCP2 OCMP/ICAP out |
10100 | SCCP1 OCMP/ICAP out |
10011 | Reserved |
10010 | CLC4 out |
10001 | CLC3 out |
10000 | Reserved |
01111 | SCCP4 Trigger out |
01110 | SCCP3 Trigger out |
01101 | SCCP2 Trigger out |
01100 | SCCP1 Trigger out |
01011 | PWM4 ADC Trigger 2 |
01010 | PWM4 ADC Trigger 1 |
01001 | PWM3 ADC Trigger 2 |
01000
| PWM3 ADC Trigger 1 |
00111
| PWM2 ADC Trigger 2 |
00110
| PWM2 ADC Trigger 1 |
00101
| PWM1 ADC Trigger 2 |
00100
| PWM1 ADC Trigger 1 |
00011 | Conversion repeat timer trigger defined by RPTCNT[5:0] (ADnCON[23:18]) bits |
00010
| Immediate re-trigger request |
00001
| Software trigger initiated using ADnSWTRG register |
00000 | Triggers are disabled |