23.5.2.5 Generating a Stop Bus Event
Setting the PEN bit (I2CxCON1[2]) enables the generation of a host Stop sequence.
Note: The lower five bits of the I2CxCON1
register must be ‘
0’ (host logic inactive) before attempting to set the
PEN bit.When the PEN bit is set, the host generates the Stop sequence, as illustrated in Figure 23-12.
- The client detects the Stop condition, sets the P status bit (I2CxSTAT1[4]) and clears the S status bit (I2CxSTAT1[3])
- STOPE(I2CxSTAT2[15]) bit is set
- The PEN bit is automatically cleared
- The HSTACT( I2CxSTAT2[29]) bit is cleared when STOP is sent.
- The module generates the I2CxIF interrupt if HPCIE(I2CxINTC[28]) bit and HSTIE(I2CxINTC[13]) are enabled
Note: Because queuing of events is not allowed,
writing to the lower five bits of the I2CxCON1 register is disabled until the Stop
condition is complete.