3.1 Basic Connection Requirements
Getting started with the PIC32AK1216GC41064 family devices requires attention to a minimal set of device pin connections before proceeding with development. The following pins must always be connected:
- All VDD and VSS power supply pins must be properly biased with required voltages (see Electrical Characteristics)
- All AVDD and AVSS analog supply pins must be properly biased regardless of which analog modules or components of the device are used (see Electrical Characteristics)
- MCLR pin is connected with VDD and VSS based on circuit or application needs
- PGCx/PGDx pins used for In-Circuit Serial Programming™ (ICSP™) and debugging purposes (see ICSP Pins)
- OSCI and OSCO pins when an external oscillator source is used (see External Oscillator Pins)