19.4.3 Operation in Sleep and Idle Mode
During Sleep mode, the High-Speed Analog Comparator operates with reduced functionality, allowing the device to wake-up when an active signal is applied to the comparator input. To reduce power consumption when the device enters Idle mode, the comparator module can be disabled by setting the DACSIDL bit (DACCTRL1[13]). The DACSIDL bit controls all the comparators on a device or device core.